IESNA:LM-63-2002
[TEST]P1296318
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3CD1MMS_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3CD1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]973
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
3613.4 3611.1 3601.2 3584.4 3563 3531.6 3492.7 3434.6 3355.1 3238.2
3090.7 2900.4 2685.6 2447.1 2185 1920.6 1256.4 709.2 362.3 202.5
124.6 76.4 41.3 22.2 14.5 9.2 5.3 3.1 2.3 2.3
1.5 1.5 1.5 1.5 1.5 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0
